The ELITE Leaf Chains are manufactured from precise iwis roller chain parts according to ISO 606. Special versions and combinations with roller chains are available on request.
Clear
Filter
Item Name
- Connecting Link
- Leaf Chains Heavy Series BL
Model
Chain Size
Pitch (mm)
Weight (kg)
Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| BL588 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL588 | N/A 588 | N/A 15.88 mm | N/A 10.646 kg |
| BL588 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL588 | N/A 588 | N/A 15.88 mm | N/A 53.229 kg |
| BL588 CL ELITE | N/A Connecting Link | N/A BL588 | N/A 588 | N/A 15.88 mm | N/A 0.061 kg |
| BL623 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL623 | N/A 623 | N/A 19.05 mm | N/A 54.753 kg |
| BL623 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL623 | N/A 623 | N/A 19.05 mm | N/A 5.475 kg |
| BL623 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL623 | N/A 623 | N/A 19.05 mm | N/A 27.377 kg |
| BL623 CL ELITE | N/A Connecting Link | N/A BL623 | N/A 623 | N/A 19.05 mm | N/A 0.038 kg |
| BL634 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL634 | N/A 634 | N/A 19.05 mm | N/A 76.045 kg |
| BL634 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL634 | N/A 634 | N/A 19.05 mm | N/A 7.604 kg |
| BL634 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL634 | N/A 634 | N/A 19.05 mm | N/A 38.022 kg |
| BL634 CL ELITE | N/A Connecting Link | N/A BL634 | N/A 634 | N/A 19.05 mm | N/A 0.052 kg |
| BL644 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL644 | N/A 644 | N/A 19.05 mm | N/A 88.210 kg |
| BL644 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL644 | N/A 644 | N/A 19.05 mm | N/A 8.821 kg |
| BL644 25FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL644 | N/A 644 | N/A 19.05 mm | N/A 22.053 kg |
| BL644 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL644 | N/A 644 | N/A 19.05 mm | N/A 44.105 kg |
| BL644 CL ELITE | N/A Connecting Link | N/A BL644 | N/A 644 | N/A 19.05 mm | N/A 0.061 kg |
| BL646 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL646 | N/A 646 | N/A 19.05 mm | N/A 109.502 kg |
| BL646 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL646 | N/A 646 | N/A 19.05 mm | N/A 10.950 kg |
| BL646 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL646 | N/A 646 | N/A 19.05 mm | N/A 54.751 kg |
| BL646 CL ELITE | N/A Connecting Link | N/A BL646 | N/A 646 | N/A 19.05 mm | N/A 0.075 kg |
| BL823 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL823 | N/A 823 | N/A 25.40 mm | N/A 82.127 kg |
| BL823 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL823 | N/A 823 | N/A 25.40 mm | N/A 8.213 kg |
| BL823 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL823 | N/A 823 | N/A 25.40 mm | N/A 41.064 kg |
| BL823 CL ELITE | N/A Connecting Link | N/A BL823 | N/A 823 | N/A 25.40 mm | N/A 0.075 kg |
| BL834 100FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL834 | N/A 834 | N/A 25.40 mm | N/A 115.584 kg |