The ELITE Leaf Chains are manufactured from precise iwis roller chain parts according to ISO 606. Special versions and combinations with roller chains are available on request.
Clear
Filter
Item Name
- Connecting Link
- Leaf Chains Heavy Series BL
Model
Chain Size
Pitch (mm)
Weight (kg)
Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| BL1446 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL1446 | N/A 1446 | N/A 44.45 mm | N/A 231.167 kg |
| BL1446 CL ELITE | N/A Connecting Link | N/A BL1446 | N/A 1446 | N/A 44.45 mm | N/A 0.742 kg |
| BL1634 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL1634 | N/A 1634 | N/A 50.80 mm | N/A 42.583 kg |
| BL1634 50FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL1634 | N/A 1634 | N/A 50.80 mm | N/A 212.916 kg |
| BL1634 CL ELITE | N/A Connecting Link | N/A BL1634 | N/A 1634 | N/A 50.80 mm | N/A 0.781 kg |
| BL1666 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL1666 | N/A 1666 | N/A 50.80 mm | N/A 73.000 kg |
| BL1666 CL ELITE | N/A Connecting Link | N/A BL1666 | N/A 1666 | N/A 50.80 mm | N/A 1.338 kg |
| BL1688 10FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL1688 | N/A 1688 | N/A 50.80 mm | N/A 97.333 kg |
| BL1688 30FT ELITE | N/A Leaf Chains Heavy Series BL | N/A BL1688 | N/A 1688 | N/A 50.80 mm | N/A 292.000 kg |