Some Characteristics:
• Double hinge straight run with thicker top plate of 4.8 mm
• Has re-inforcing web on the underside to provide strength
• 4.8 mm allows transfer to 831 / 879 / 882 / 8257 series chains
• Double hinge straight run with thicker top plate of 4.8 mm
• Has re-inforcing web on the underside to provide strength
• 4.8 mm allows transfer to 831 / 879 / 882 / 8257 series chains
Item # |
Type |
Material |
Chain Size |
Width |
Pitch |
Weight per 10 ft. |
|---|---|---|---|---|---|---|
| LF821K1000-GTX10FT | N/A Double Hinge, Heavy, Grip Top | N/A LF - Low Friction Acetal Resin | N/A 821 | N/A 254.00 mm | N/A 38.10 mm | N/A 9.48 kg |
| LF821K1000X10FT | N/A Double Hinge, Heavy | N/A LF - Low Friction Acetal Resin | N/A 821 | N/A 254.00 mm | N/A 38.10 mm | N/A 8.98 kg |
| LF821K1200-GTX10FT | N/A Double Hinge, Heavy, Grip Top | N/A LF - Low Friction Acetal Resin | N/A 821 | N/A 304.80 mm | N/A 38.10 mm | N/A 10.80 kg |
| LF821K1200X10FT | N/A Double Hinge, Heavy | N/A LF - Low Friction Acetal Resin | N/A 821 | N/A 304.80 mm | N/A 38.10 mm | N/A 9.89 kg |
| LF821K750-GTX10FT | N/A Double Hinge, Heavy, Grip Top | N/A LF - Low Friction Acetal Resin | N/A 821 | N/A 190.50 mm | N/A 38.10 mm | N/A 8.53 kg |
| LF821K750X10FT | N/A Double Hinge, Heavy | N/A LF - Low Friction Acetal Resin | N/A 821 | N/A 190.50 mm | N/A 38.10 mm | N/A 7.62 kg |
| KV821K750X10FT | N/A Double Hinge, Heavy | N/A KV - Acetel with Kevlar | N/A 821 | N/A 190.50 mm | N/A 38.10 mm | N/A 7.62 kg |
| KV821K1000X10FT | N/A Double Hinge, Heavy | N/A KV - Acetel with Kevlar | N/A 821 | N/A 254.00 mm | N/A 38.10 mm | N/A 8.98 kg |
| KV821K1200X10FT | N/A Double Hinge, Heavy | N/A KV - Acetel with Kevlar | N/A 821 | N/A 304.80 mm | N/A 38.10 mm | N/A 9.89 kg |
