Some Characteristics:
• Highest load capacity of all plastic Flat Top Chains
• Due to pin diameter 8 mm knurled
• Identical sprockets and assembly pin as 882 series
• Zero gap between plates, improved flatness
• Due to zero gap the risk of product spillage is virtually eliminated
• Same dimensions as 882 series with top plate and hinge widt
• Highest load capacity of all plastic Flat Top Chains
• Due to pin diameter 8 mm knurled
• Identical sprockets and assembly pin as 882 series
• Zero gap between plates, improved flatness
• Due to zero gap the risk of product spillage is virtually eliminated
• Same dimensions as 882 series with top plate and hinge widt
Item # |
Material |
Chain Size |
Width |
Pitch |
Weight per 10 ft. |
|---|---|---|---|---|---|
| LF8257K750X10FT | N/A LF - Low Friction Acetal Resin | N/A 8257 | N/A 190.50 mm | N/A 38.10 mm | N/A 6.71 kg |
| LF8257K1000X10FT | N/A LF - Low Friction Acetal Resin | N/A 8257 | N/A 254.00 mm | N/A 38.10 mm | N/A 7.76 kg |
| LF8257K1200X10FT | N/A LF - Low Friction Acetal Resin | N/A 8257 | N/A 304.80 mm | N/A 38.10 mm | N/A 8.85 kg |
