Some Characteristics
• Highest load capacity = 20% higher than standard 820 chains
• Due to pin diameter 7.14 mm knurled
• Identical sprockets and assembly pin as 880M series
• Zero gap between plates, improved flatness
• No product spillage, ideal for high speed and accummulation
• Same dimensions as 820 series with top plate and hinge widt
• Highest load capacity = 20% higher than standard 820 chains
• Due to pin diameter 7.14 mm knurled
• Identical sprockets and assembly pin as 880M series
• Zero gap between plates, improved flatness
• No product spillage, ideal for high speed and accummulation
• Same dimensions as 820 series with top plate and hinge widt
Item # |
Material |
Chain Size |
Width |
Pitch |
Weight per 10 ft. |
|---|---|---|---|---|---|
| LF828K325X10FT | N/A LF - Low Friction Acetal Resin | N/A 828 | N/A 82.50 mm | N/A 38.10 mm | N/A 3.36 kg |
| KV828K325X10FT | N/A KV - Acetel with Kevlar | N/A 828 | N/A 82.50 mm | N/A 38.10 mm | N/A 3.36 kg |
