Some Characteristics:
• Development on series 820 chain type with thicker top plate of 4.8 mm
• Has re-inforcing web on the underside to provide strength
• 4.8 mm allows transfer to 821 / 879 / 882 / 8257 series chain
• Development on series 820 chain type with thicker top plate of 4.8 mm
• Has re-inforcing web on the underside to provide strength
• 4.8 mm allows transfer to 821 / 879 / 882 / 8257 series chain
Item # |
Material |
Chain Size |
Width |
Pitch |
Weight per 10 ft. |
|---|---|---|---|---|---|
| LF831K325X10FT | N/A LF - Low Friction Acetal Resin | N/A 831 | N/A 82.50 mm | N/A 38.10 mm | N/A 2.59 kg |
| LF831K450X10FT | N/A LF - Low Friction Acetal Resin | N/A 831 | N/A 114.30 mm | N/A 38.10 mm | N/A 3.13 kg |
| LF831K750X10FT | N/A LF - Low Friction Acetal Resin | N/A 831 | N/A 190.50 mm | N/A 38.10 mm | N/A 4.49 kg |
| KV831K325X10FT | N/A KV - Acetel with Kevlar | N/A 831 | N/A 82.50 mm | N/A 38.10 mm | N/A 2.59 kg |
| KV831K450X10FT | N/A KV - Acetel with Kevlar | N/A 831 | N/A 114.30 mm | N/A 38.10 mm | N/A 3.13 kg |
| KV831K750X10FT | N/A KV - Acetel with Kevlar | N/A 831 | N/A 190.50 mm | N/A 38.10 mm | N/A 4.49 kg |
