Some Characteristics:
• Series 879 has thicker top plate of 4.8 mm offering 20% higher wear life than the original 880 series
• Series 879 offers matching transfer to 821 / 831 / 882 / 8257 series
• Chains are securely retained in the curve by permanent magnets
• Easily removable from curve for cleanin
• Series 879 has thicker top plate of 4.8 mm offering 20% higher wear life than the original 880 series
• Series 879 offers matching transfer to 821 / 831 / 882 / 8257 series
• Chains are securely retained in the curve by permanent magnets
• Easily removable from curve for cleanin
Item # |
Material |
Chain Size |
Width |
Pitch |
Weight per 10 ft. |
|---|---|---|---|---|---|
| LF879MK325X10FT | N/A LF - Low Friction Acetal Resin | N/A 879 | N/A 82.50 mm | N/A 38.10 mm | N/A 2.99 kg |
| LF879MK450X10FT | N/A LF - Low Friction Acetal Resin | N/A 879 | N/A 114.30 mm | N/A 38.10 mm | N/A 3.31 kg |
| KV879MK325X10FT | N/A KV - Acetel with Kevlar | N/A 879 | N/A 82.50 mm | N/A 38.10 mm | N/A 2.99 kg |
| KV879MK450X10FT | N/A KV - Acetel with Kevlar | N/A 879 | N/A 114.30 mm | N/A 38.10 mm | N/A 3.31 kg |
