Some Characteristics:
• Series 880 has traditional top plate thickness of 4 mm
• Series 880 offers matching transfer to 820 series
• Bevel shoe on the underside of the chai
• Series 880 has traditional top plate thickness of 4 mm
• Series 880 offers matching transfer to 820 series
• Bevel shoe on the underside of the chai
Item # |
Material |
Chain Size |
Width |
Pitch |
Weight per 10 ft. |
|---|---|---|---|---|---|
| LF880K325X10FT | N/A LF - Low Friction Acetal Resin | N/A 880 | N/A 82.50 mm | N/A 38.10 mm | N/A 2.99 kg |
| LF880K450X10FT | N/A LF - Low Friction Acetal Resin | N/A 880 | N/A 114.30 mm | N/A 38.10 mm | N/A 3.31 kg |
| KV880K325X10FT | N/A KV - Acetel with Kevlar | N/A 880 | N/A 82.50 mm | N/A 38.10 mm | N/A 2.99 kg |
| KV880K450X10FT | N/A KV - Acetel with Kevlar | N/A 880 | N/A 114.30 mm | N/A 38.10 mm | N/A 3.31 kg |
