
UPC Code |
N/A 847648168651 |
Chain Construction |
N/A Accumulation Chains |
Model |
N/A ES1-1-27-K16 |
Chain Size |
N/A 27 |
Number of Strands |
N/A 1 |
q - Weight Per Meter |
N/A 0.90 kg/m |
f - Bearing Area |
N/A 0.50 cm² |
Max. Load per Conveyer Roller |
N/A 20 20 N |
Max. Chain Load |
N/A 1780 1780 N |
Description 1 |
N/A ES1-1-27-K16 ACCUM CH 40FT ELITE |
Description 2 |
N/A CHAIN |
Weight |
N/A 0.90 kg |
Weight Pounds Per Foot |
N/A 0.6 lb/ft |
Length |
N/A 12.19 m |
Width |
N/A 27.00 mm |
Pitch |
N/A 12.70 mm |
Roller Width |
N/A 7.75 mm |
h2 max. - Height Inner Plate |
N/A 11.81 mm |
Ti - Plate Thickness |
N/A 1.60 mm |
To - Plate Thickness |
N/A 1.50 mm |
d1 max. - Roller Diameter |
N/A 8.51 mm |
b1 min. - Width between Inner Plates |
N/A 7.75 mm |
d2 max. - Pin Diameter |
N/A 4.45 mm |
b4 - Pin Length |
N/A 27.00 mm |
b2 max. - Total Width Inner Link |
N/A 11.30 mm |
pt - Transverse Pitch |
N/A 19.10 mm |
b5 - Width over Outer Plates |
N/A 14.50 mm |
b9 - Width of Outer Roller |
N/A 4.30 mm |
d5 - Conveyer Roller Diameter |
N/A 16.00 mm |
b8 - Width over Conveyer Roller |
N/A 16.00 mm |