The ELITE Accumulation chains are used for conveying goods on lines that stop and start intermittently while the chain continues to run. The external rollers on one side of the chain mesh with the sprocket teeth to transmit drive power while on the other side, they support the chain in the guide profile.

1 - 16 of 16 | Results Per Page | View |
1 

Item #

Model

Chain Size

Max. Load per Conveyer Roller

Pitch

Weight

ES1-1-27-K16 ACCUM CH 36M ELITE N/A ES1-1-27-K16 N/A 27 N/A 20 20 N N/A 12.70 mm N/A 0.90 kg
ES1-1-27-K16 ACCUM CH 40FT ELITE N/A ES1-1-27-K16 N/A 27 N/A 20 20 N N/A 12.70 mm N/A 0.90 kg
ES1-1-27-K16 ACCUM CH 5M ELITE N/A ES1-1-27-K16 N/A 27 N/A 20 20 N N/A 12.70 mm N/A 0.90 kg
ES1-1-27-S16 ACC CH BLK OXIDE 40FT ELITE N/A ES1-1-27-S16 N/A 27 N/A 50 50 N N/A 12.70 mm N/A 1.36 kg
ES1-1-27-S16 ACCUM CH 36M ELITE N/A ES1-1-27-S16 N/A 27 N/A 50 50 N N/A 12.70 mm N/A 1.10 kg
ES1-1-27-S16 ACCUM CH 40FT ELITE N/A ES1-1-27-S16 N/A 27 N/A 50 50 N N/A 12.70 mm N/A 13.38 kg
ES1-1-27 ACCUM CH CONN LINK ELITE N/A ES1-1-27-K16,ES1-1-27-S16 N/A 27 N/A N/A 12.70 mm N/A 0.01 kg
ES2-1-40 ACCUM CH CONN LINK L=40 ELITE N/A ES2-1-40-K28,ES2-1-40-S28 N/A 40 N/A N/A 19.05 mm N/A 0.08 kg
ES2-1-43-K26 ACCUM CH 5M ELITE N/A ES2-1-43-K26 N/A 43 N/A 90 90 N N/A 19.05 mm N/A 2.00 kg
ES2-1-43-K28 ACCUM CH 5M ELITE N/A ES2-1-43-K28 N/A 43 N/A 90 90 N N/A 19.05 mm N/A 2.18 kg
ES2-1-43-S26 ACCUM CH 5M ELITE N/A ES2-1-43-S26 N/A 43 N/A 140 140 N N/A 19.05 mm N/A 3.19 kg
ES2-1-43-S28 ACCUM CH 5M ELITE N/A ES2-1-43-S28 N/A 43 N/A 140 140 N N/A 19.05 mm N/A 3.24 kg
ES2-1-48-K24 ACCUM CH 5M ELITE N/A ES2-1-48-K24 N/A 48 N/A 90 90 N N/A 19.05 mm N/A 11.48 kg
ES2-1-48-S24 ACCUM CH 5M ELITE N/A ES2-1-48-S24 N/A 48 N/A 140 140 N N/A 19.05 mm N/A 3.29 kg
ES3-1-65-S38 ACCUM CH 5M ELITE N/A ES3-1-65-S38 N/A 65 N/A 280 280 N N/A 25.40 mm N/A 6.39 kg
ES3-1-65-S38 ACCUM CH CONN LINK ELITE N/A ES3-1-65-S38 N/A 65 N/A 280 280 N N/A 25.40 mm N/A 0.30 kg
1 - 16 of 16 | Results Per Page | View |
1 
Chain Engineering

Webinars 2021

Contact

You have a specific question or would you simply like to learn more about us?
Find our contact information below or use our Contact Form.