1/2" pitch accumulation chain, plastic 16mm roller, 40ft length, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847647602040

Chain Construction

N/A Accumulation Chains

Model

N/A ES1-1-27-K16

Chain Size

N/A 27

Number of Strands

N/A 1

q - Weight Per Meter

N/A 0.90 kg/m

f - Bearing Area

N/A 0.50 cm²

Max. Load per Conveyer Roller

N/A 20 20 N

Max. Chain Load

N/A 1780 1780 N

Description 1

N/A ES1-1-27-K16 ACCUM CH 5M ELITE

Description 2

N/A CHAIN

Weight

N/A 0.90 kg

Weight Pounds Per Foot

N/A 0.6 lb/ft

Dimensions

Length

N/A 5.00 m

Width

N/A 27.00 mm

Pitch

N/A 12.70 mm

Roller Width

N/A 7.75 mm

h2 max. - Height Inner Plate

N/A 11.81 mm

Ti - Plate Thickness

N/A 1.60 mm

To - Plate Thickness

N/A 1.50 mm

d1 max. - Roller Diameter

N/A 8.51 mm

b1 min. - Width between Inner Plates

N/A 7.75 mm

d2 max. - Pin Diameter

N/A 4.45 mm

b4 - Pin Length

N/A 27.00 mm

b2 max. - Total Width Inner Link

N/A 11.30 mm

pt - Transverse Pitch

N/A 19.10 mm

b5 - Width over Outer Plates

N/A 14.50 mm

b9 - Width of Outer Roller

N/A 4.30 mm

d5 - Conveyer Roller Diameter

N/A 16.00 mm

b8 - Width over Conveyer Roller

N/A 16.00 mm