
UPC Code |
N/A 847648606122 |
Chain Construction |
N/A Connecting Link |
Model |
N/A ES2-1-40-K28,ES2-1-40-S28 |
Chain Size |
N/A 40 |
Number of Strands |
N/A 1 |
q - Weight Per Meter |
N/A 1.10 kg/m |
f - Bearing Area |
N/A 0.50 cm² |
Description 1 |
N/A ES2-1-40 ACCUM CH CONN LINK L=40 ELITE |
Description 2 |
N/A CHAIN PARTS |
Weight |
N/A 0.08 kg |
Weight Pounds Per Foot |
N/A 0.74 lb/ft |
Width |
N/A 40.00 mm |
Pitch |
N/A 19.05 mm |
Roller Width |
N/A 11.68 mm |
h2 max. - Height Inner Plate |
N/A 16.13 mm |
Ti - Plate Thickness |
N/A 1.85 mm |
d1 max. - Roller Diameter |
N/A 12.07 mm |
b1 min. - Width between Inner Plates |
N/A 11.68 mm |
d2 max. - Pin Diameter |
N/A 5.72 mm |
b4 - Pin Length |
N/A 40.00 mm |
pt - Transverse Pitch |
N/A 29.20 mm |
b5 - Width over Outer Plates |
N/A 19.55 mm |