3/4" pitch accumulation chain, plastic 26mm roller, 5m length, Elite brand

SEO

Brand

N/A ELITE

Specifications

UPC Code

N/A 847648157570

Chain Construction

N/A Accumulation Chains

Model

N/A ES2-1-43-K26

Chain Size

N/A 43

Number of Strands

N/A 1

q - Weight Per Meter

N/A 2.00 kg/m

f - Bearing Area

N/A 0.88 cm²

Max. Load per Conveyer Roller

N/A 90 90 N

Max. Chain Load

N/A 2890 2890 N

Description 1

N/A ES2-1-43-K26 ACCUM CH 5M ELITE

Description 2

N/A CHAIN

Weight

N/A 2.00 kg

Weight Pounds Per Foot

N/A 1.34 lb/ft

Dimensions

Length

N/A 5.00 m

Width

N/A 43.00 mm

Pitch

N/A 19.05 mm

Roller Width

N/A 11.68 mm

h2 max. - Height Inner Plate

N/A 16.13 mm

Ti - Plate Thickness

N/A 1.85 mm

To - Plate Thickness

N/A 1.85 mm

d1 max. - Roller Diameter

N/A 12.07 mm

b1 min. - Width between Inner Plates

N/A 11.68 mm

d2 max. - Pin Diameter

N/A 5.72 mm

b4 - Pin Length

N/A 43.00 mm

b2 max. - Total Width Inner Link

N/A 15.36 mm

pt - Transverse Pitch

N/A 29.20 mm

b5 - Width over Outer Plates

N/A 19.55 mm

b9 - Width of Outer Roller

N/A 8.80 mm

d5 - Conveyer Roller Diameter

N/A 26.00 mm

b8 - Width over Conveyer Roller

N/A 26.00 mm