
UPC Code |
N/A 847648602100 |
Chain Construction |
N/A Accumulation Chains |
Model |
N/A ES2-1-43-S26 |
Chain Size |
N/A 43 |
Number of Strands |
N/A 1 |
f - Bearing Area |
N/A 0.88 cm² |
Max. Load per Conveyer Roller |
N/A 140 140 N |
Max. Chain Load |
N/A 2890 2890 N |
Description 1 |
N/A ES2-1-43-S26 ACCUM CH 5M ELITE |
Description 2 |
N/A CHAIN |
Weight |
N/A 3.19 kg |
Length |
N/A 5.00 m |
Width |
N/A 43.00 mm |
Pitch |
N/A 19.05 mm |
Roller Width |
N/A 11.68 mm |
h2 max. - Height Inner Plate |
N/A 16.13 mm |
Ti - Plate Thickness |
N/A 1.85 mm |
To - Plate Thickness |
N/A 1.85 mm |
d1 max. - Roller Diameter |
N/A 12.07 mm |
b1 min. - Width between Inner Plates |
N/A 11.68 mm |
d2 max. - Pin Diameter |
N/A 5.72 mm |
b4 - Pin Length |
N/A 43.00 mm |
b2 max. - Total Width Inner Link |
N/A 15.36 mm |
pt - Transverse Pitch |
N/A 29.20 mm |
b5 - Width over Outer Plates |
N/A 19.55 mm |
b9 - Width of Outer Roller |
N/A 8.80 mm |
d5 - Conveyer Roller Diameter |
N/A 26.00 mm |
b8 - Width over Conveyer Roller |
N/A 26.00 mm |