
UPC Code |
N/A 847648602179 |
Chain Construction |
N/A Accumulation Chains |
Model |
N/A ES3-1-65-S38 |
Chain Size |
N/A 65 |
Number of Strands |
N/A 1 |
f - Bearing Area |
N/A 2.11 cm² |
Max. Load per Conveyer Roller |
N/A 280 280 N |
Max. Chain Load |
N/A 6000 6000 N |
Description 1 |
N/A ES3-1-65-S38 ACCUM CH 5M ELITE |
Description 2 |
N/A CHAIN |
Weight |
N/A 6.39 kg |
Length |
N/A 5.00 m |
Width |
N/A 65.00 mm |
Pitch |
N/A 25.40 mm |
Roller Width |
N/A 17.02 mm |
h2 max. - Height Inner Plate |
N/A 21.08 mm |
Ti - Plate Thickness |
N/A 4.00 mm |
To - Plate Thickness |
N/A 3.00 mm |
d1 max. - Roller Diameter |
N/A 15.88 mm |
b1 min. - Width between Inner Plates |
N/A 17.02 mm |
d2 max. - Pin Diameter |
N/A 8.28 mm |
b4 - Pin Length |
N/A 65.00 mm |
b2 max. - Total Width Inner Link |
N/A 25.45 mm |
pt - Transverse Pitch |
N/A 45.00 mm |
b5 - Width over Outer Plates |
N/A 32.00 mm |
b9 - Width of Outer Roller |
N/A 12.50 mm |
d5 - Conveyer Roller Diameter |
N/A 38.00 mm |
b8 - Width over Conveyer Roller |
N/A 38.00 mm |