Item # |
Model |
Chain Size |
Max. Load per Conveyer Roller |
Pitch |
Weight |
|---|---|---|---|---|---|
| EST1-1-27-K16 ACCUM CH W/PP 5M ELITE | N/A EST1-1-27-K16 | N/A 27 | N/A 20 20 N | N/A 12.70 mm | N/A 0.90 kg |
| EST1-1-27-S16 ACCUM CH W/PP 5M ELITE | N/A EST1-1-27-S16 | N/A 27 | N/A 50 50 N | N/A 12.70 mm | N/A 1.20 kg |
| EST2-1-43-K26 ACCUM CH W/FS HOLE 5M ELITE | N/A EST2-1-43-K26 | N/A 43 | N/A 90 90 N | N/A 19.05 mm | N/A 17.24 kg |
| EST2-1-43-S26 ACCUM CH W/PP 5M ELITE | N/A EST2-1-43-S26 | N/A 43 | N/A 140 140 N | N/A 19.05 mm | N/A 3.39 kg |
| ES2-1-43-K28 ACCUM CH W/FS 5M ELITE | N/A ES2-1-43-K28 | N/A 43 | N/A 90 N | N/A 19.05 mm | N/A 2.36 kg |
| ES2-1-48-S24 ACCUM CH W/FS 5M ELITE | N/A ES2-1-48-S24 | N/A 48 | N/A 140 N | N/A 19.05 mm | N/A 3.48 kg |