The ELITE Accumulation Chains with Finger and Parts Protection are fitted with 100% protective tab between the accumulation rollers, which covers the gap in the inner link area. This feature offers protection against particles falling through the gap, which could lead to the jamming of accumulation rollers.
Item # |
Model |
Chain Size |
Max. Load per Conveyer Roller |
Pitch |
Weight |
|---|---|---|---|---|---|
| EST1-1-27-K16 ACCUM CH W/PP 5M ELITE | N/A EST1-1-27-K16 | N/A 27 | N/A 20 20 N | N/A 12.70 mm | N/A 0.90 kg |
| EST1-1-27-S16 ACCUM CH W/PP 5M ELITE | N/A EST1-1-27-S16 | N/A 27 | N/A 50 50 N | N/A 12.70 mm | N/A 1.20 kg |
| EST2-1-43-K26 ACCUM CH W/FS HOLE 5M ELITE | N/A EST2-1-43-K26 | N/A 43 | N/A 90 90 N | N/A 19.05 mm | N/A 17.24 kg |
| EST2-1-43-S26 ACCUM CH W/PP 5M ELITE | N/A EST2-1-43-S26 | N/A 43 | N/A 140 140 N | N/A 19.05 mm | N/A 3.39 kg |
| ES2-1-43-K28 ACCUM CH W/FS 5M ELITE | N/A ES2-1-43-K28 | N/A 43 | N/A 90 N | N/A 19.05 mm | N/A 2.36 kg |
| ES2-1-48-S24 ACCUM CH W/FS 5M ELITE | N/A ES2-1-48-S24 | N/A 48 | N/A 140 N | N/A 19.05 mm | N/A 3.48 kg |