The ELITE Accumulation Chains with Finger and Parts Protection are fitted with 100% protective tab between the accumulation rollers, which covers the gap in the inner link area. This feature offers protection against particles falling through the gap, which could lead to the jamming of accumulation rollers.
Elite Accumulation Chain with Finger and Parts Protection
1 

Item #

Model

Chain Size

Max. Load per Conveyer Roller

Pitch

Weight

EST1-1-27-K16 ACCUM CH W/PP 5M ELITE N/A EST1-1-27-K16 N/A 27 N/A 20 20 N N/A 12.70 mm N/A 0.90 kg
EST1-1-27-S16 ACCUM CH W/PP 5M ELITE N/A EST1-1-27-S16 N/A 27 N/A 50 50 N N/A 12.70 mm N/A 1.20 kg
EST2-1-43-K26 ACCUM CH W/FS HOLE 5M ELITE N/A EST2-1-43-K26 N/A 43 N/A 90 90 N N/A 19.05 mm N/A 17.24 kg
EST2-1-43-S26 ACCUM CH W/PP 5M ELITE N/A EST2-1-43-S26 N/A 43 N/A 140 140 N N/A 19.05 mm N/A 3.39 kg
ES2-1-43-K28 ACCUM CH W/FS 5M ELITE N/A ES2-1-43-K28 N/A 43 N/A 90 N N/A 19.05 mm N/A 2.36 kg
ES2-1-48-S24 ACCUM CH W/FS 5M ELITE N/A ES2-1-48-S24 N/A 48 N/A 140 N N/A 19.05 mm N/A 3.48 kg
1