Standard JWIS Roller chains are characterised by an above-average service life due to excellent wear resistance, high consistency, and matchless precision. The JWIS Roller chains have considerably higher breaking and fatigue strength than required by ISO standard. All chains are pre-stretched and provided with a highly efficient lubrication.
Roller Chain
1 

Item #

Item Name

Model

Chain Size

p - Pitch

Weight

04 METRIC CHAIN 5M JWIS N/A JWIS Roller Chains - British Standard N/A 04 N/A 04 N/A 6.00 mm N/A 0.549 kg
04 METRIC SCCL JWIS N/A Spring Clip Connecting Link N/A 04 N/A 04 N/A 6.00 mm N/A 0.005 kg
05 METRIC CHAIN 5M JWIS N/A JWIS Roller Chains - British Standard N/A 05 B-1 N/A 05 N/A 8.00 mm N/A 1.119 kg
05 METRIC SCCL JWIS N/A Spring Clip Connecting Link N/A 05 B-1 N/A 05 N/A 8.00 mm N/A 0.005 kg
06B-1 OFFSET JWIS N/A Offset Link N/A 06 B-1 N/A 06 N/A 9.53 mm N/A 0.005 kg
06B-2 RIV 10FT JWIS N/A JWIS Roller Chains - British Standard N/A 06 B-2 N/A 06 N/A 9.53 mm N/A 2.041 kg
06B-1 RIV X 10FT JWIS N/A JWIS Roller Chains - British Standard N/A 06 B-1 N/A 06 N/A 9.53 mm N/A 1.247 kg
06B-1 SCCL JWIS N/A Spring Clip Connecting Link N/A 08 B-1 N/A 06 N/A 9.53 mm N/A 0.004 kg
08B-1 SCCL JWIS N/A Spring Clip Connecting Link N/A 08 B-1 N/A 08 N/A 12.70 mm N/A 0.007 kg
08B-2 SCCL JWIS N/A Spring Clip Connecting Link N/A 08 B-2 N/A 08 N/A 12.70 mm N/A 0.014 kg
12B-1(M127SL) RIV 5M JWIS N/A JWIS Roller Chains - British Standard N/A 12 B-1 N/A 12 N/A 19.05 mm N/A 7.371 kg
16B-1(M1611) RIV 5M JWIS N/A JWIS Roller Chains - British Standard N/A 16 B-1 N/A 16 N/A 25.40 mm N/A 13.131 kg
10B-1(M106SL) SCCL JWIS N/A Spring Clip Connecting Link N/A 10B-1, Super Long Life N/A 10 N/A 15.88 mm N/A 0.016 kg
12B-2 D127 2P OFFSET LINK JWIS N/A Offset Link N/A 12B-2 N/A 12 N/A 19.05 mm N/A 0.054 kg
1