The JWIS b.dry chains are made from corrosion-free, maintenance-free CF stainless steel with an optimized articulated link that represents a masterpiece of high precision. The b.dry chains are extremely reliable and can withstand high dynamic loads and are corrosion-resistant. 


Roller chain
1 

Item #

Item Name

Model

Chain Size

p - Pitch

Weight

08B-1 L85CFBDRY OFFSET JWIS N/A Offset Link N/A 08B-1 N/A 08 N/A 12.70 mm N/A 0.01 kg
08B-1 L85CFBDRY 5M JWIS N/A Jwis Roller Chains - b.dry Stainless Steel Chains N/A 08B-1 N/A 08 N/A 12.70 mm N/A 3.06 kg
08B-1 L85CFBDRY SCCL JWIS N/A Spring Clip Connecting Link N/A 08B-1 N/A 08 N/A 12.70 mm N/A 0.01 kg
10B-1 M106CFBDRY OFFSET JWIS N/A Offset Link N/A 10B-1 N/A 10 N/A 15.88 mm N/A 0.02 kg
10B-1 M106CFBDRY 5M JWIS N/A Jwis Roller Chains - b.dry Stainless Steel Chains N/A 10B-1 N/A 10 N/A 15.88 mm N/A 5.21 kg
10B-1 M106CFBDRY SCCL JWIS N/A Spring Clip Connecting Link N/A 10B-1 N/A 10 N/A 15.88 mm N/A 0.02 kg
12B-1 M127CFBDRY OFFSET JWIS N/A Offset Link N/A 12B-1 N/A 12 N/A 19.05 mm N/A 0.04 kg
12B-1 M127CFBDRY 5M JWIS N/A Jwis Roller Chains - b.dry Stainless Steel Chains N/A 12B-1 N/A 12 N/A 19.05 mm N/A 8.35 kg
12B-1 M127CFBDRY SCCL JWIS N/A Spring Clip Connecting Link N/A 12B-1 N/A 12 N/A 19.05 mm N/A 0.03 kg
16B-1 M1611CFBDRY OFFSET JWIS N/A Offset Link N/A 16B-1 N/A 16 N/A 25.40 mm N/A 0.08 kg
16B-1 M1611CFBDRY 5M JWIS N/A Jwis Roller Chains - b.dry Stainless Steel Chains N/A 16B-1 N/A 16 N/A 25.40 mm N/A 13.02 kg
16B-1 M1611CFBDRY SCCL JWIS N/A Spring Clip Connecting Link N/A 16B-1 N/A 16 N/A 25.40 mm N/A 0.07 kg
08B-2 D85CFBDRY OFFSET JWIS N/A Offset Link N/A 08B-2 N/A 08 N/A 12.70 mm N/A 0.02 kg
08B-2 D85CFBDRY 5M JWIS N/A Jwis Roller Chains - b.dry Stainless Steel Chains N/A 08B-2 N/A 08 N/A 12.70 mm N/A 5.95 kg
08B-2 D85CFBDRY SCCL JWIS N/A Spring Clip Connecting Link N/A 08B-2 N/A 08 N/A 12.70 mm N/A 0.02 kg
10B-2 D106CFBDRY OFFSET JWIS N/A Offset Link N/A 10B-2 N/A 10 N/A 15.88 mm N/A 0.04 kg
10B-2 D106CFBDRY 5M JWIS N/A Jwis Roller Chains - b.dry Stainless Steel Chains N/A 10B-2 N/A 10 N/A 15.88 mm N/A 9.82 kg
10B-2 D106CFBDRY SCCL JWIS N/A Spring Clip Connecting Link N/A 10B-2 N/A 10 N/A 15.88 mm N/A 0.03 kg
12B-2 D127CFBDRY OFFSET JWIS N/A Offset Link N/A 12B-2 N/A 12 N/A 19.05 mm N/A 0.06 kg
12B-2 D127CFBDRY 5M JWIS N/A Jwis Roller Chains - b.dry Stainless Steel Chains N/A 12B-2 N/A 12 N/A 19.05 mm N/A 14.51 kg
12B-2 D127CFBDRY SCCL JWIS N/A Spring Clip Connecting Link N/A 12B-2 N/A 12 N/A 19.05 mm N/A 0.06 kg
16B-2 D1611CFBDRY OFFSET JWIS N/A Offset Link N/A 16B-2 N/A 16 N/A 25.40 mm N/A 0.14 kg
16B-2 D1611CFBDRY SCCL JWIS N/A Spring Clip Connecting Link N/A 16B-2 N/A 16 N/A 25.40 mm N/A 0.14 kg
16B-2 D1611CFBDRY 5M JWIS N/A Jwis Roller Chains - b.dry Stainless Steel Chains N/A 16B-2 N/A 16 N/A 25.40 mm N/A 25.07 kg
1