Item # |
Item Name |
Model |
Chain Size |
p - Pitch |
Weight |
|---|---|---|---|---|---|
| 08B-1 MEGALIFE RIV 5M JWIS | N/A Jwis Roller Chains - Megalife I | N/A 08B-1 | N/A 08 | N/A 12.70 mm | N/A 3.44 kg |
| 08B-1 (L85ML) MEGALIFE SCCL JWIS | N/A Spring Clip Connecting Link | N/A 08B-1 | N/A 08 | N/A 12.70 mm | N/A 0.01 kg |
| 08B-2(D85) MEGALIFE RIV 5M JWIS | N/A Jwis Roller Chains - Megalife I | N/A 08B-2 | N/A 08 | N/A 12.70 mm | N/A 6.69 kg |
| 08B-2(D85) MEGALIFE SCCL JWIS | N/A Spring Clip Connecting Link | N/A 08B-2 | N/A 08 | N/A 12.70 mm | N/A 0.01 kg |
| 10B-1(M106) MEGALIFE2 OFFSET JWIS | N/A Offset Link | N/A 10B-1 | N/A 10 | N/A 15.88 mm | N/A 0.02 kg |
| 10B-1(M106) MEGALIFE RIV 5M JWIS | N/A JWIS Roller Chains - American Standard (Ansi) | N/A 10B-1 | N/A 10 | N/A 15.88 mm | N/A 3.27 kg |
| 12B-1ML M127ML 2P OFFSET LINK MEGALIFE | N/A Offset Link | N/A 12B-1 | N/A 12 | N/A 19.05 mm | N/A 0.03 kg |
| 12B-1(M127) MEGALIFE RIV 5M JWIS | N/A Jwis Roller Chains - Megalife I | N/A 12B-1 | N/A 12 | N/A 19.05 mm | N/A 7.67 kg |
| 12B-1(M127) MEGALIFE SCCL JWIS | N/A Spring Clip Connecting Link | N/A 12B-1 | N/A 12 | N/A 19.05 mm | N/A 0.02 kg |
| 12B-2(D127) MEGALIFE RIV 5M JWIS | N/A Jwis Roller Chains - Megalife I | N/A 12B-2 | N/A 12 | N/A 19.05 mm | N/A 14.56 kg |
| 12B-2(D127) MEGALIFE SCCL JWIS | N/A Spring Clip Connecting Link | N/A 12B-2 | N/A 12 | N/A 19.05 mm | N/A 0.07 kg |
| 16B-1(M1611) MEGALIFE RIV 5M JWIS | N/A Jwis Roller Chains - Megalife I | N/A 16B-1 | N/A 16 | N/A 25.40 mm | N/A 13.06 kg |
| 16B-1(M1611) MEGALIFE CL JWIS | N/A Connecting Link | N/A 16B-1 | N/A 16 | N/A 25.40 mm | N/A 0.06 kg |
| 40 L85AML 100FT JWIS | N/A Jwis Roller Chains - Megalife I | N/A 40 L85 | N/A 40 | N/A 12.70 mm | N/A 19.05 kg |
| 40 L85AML 10FT JWIS | N/A Jwis Roller Chains - Megalife I | N/A 40 L85 | N/A 40 | N/A 12.70 mm | N/A 1.91 kg |
| 40 L85AML SCCL JWIS | N/A Spring Clip Connecting Link | N/A 40 L85 | N/A 40 | N/A 12.70 mm | N/A 0.09 kg |
| 40 OFFSET LINK JWIS | N/A Offset Link | N/A 40 | N/A 40 | N/A 12.70 mm | N/A 0.01 kg |
| 50/10B-1 M106ML 10FT JWIS | N/A Jwis Roller Chains - Megalife I | N/A 50/10B-1 | N/A 50 | N/A 15.88 mm | N/A 3.18 kg |
| 50/10B-1 M106ML 50FT JWIS | N/A Jwis Roller Chains - Megalife I | N/A 50/10B-1 | N/A 50 | N/A 15.88 mm | N/A 18.14 kg |
| 50/10B-1 M106ML SCCL JWIS | N/A Spring Clip Connecting Link | N/A 50/10B-1 | N/A 50 | N/A 15.88 mm | N/A 0.18 kg |
| 60ML M128AML 10FT JWIS | N/A Jwis Roller Chains - Megalife I | N/A 60ML | N/A 60 | N/A 19.05 mm | N/A 4.99 kg |
| 60ML M128AML 50FT JWIS | N/A Jwis Roller Chains - Megalife I | N/A 60ML | N/A 60 | N/A 19.05 mm | N/A 27.22 kg |
| 60ML M128AML SCCL JWIS | N/A Jwis Roller Chains - Megalife I | N/A 60ML | N/A 60 | N/A 19.05 mm | N/A 0.34 kg |
| 80ML M1610AML 10FT JWIS | N/A Jwis Roller Chains - Megalife I | N/A 80ML | N/A 80 | N/A 25.40 mm | N/A 8.16 kg |
| 80ML M1610AML 50FT JWIS | N/A Jwis Roller Chains - Megalife I | N/A 80ML | N/A 80 | N/A 25.40 mm | N/A 43.09 kg |