The JWIS Megalife I series products are suitable for normal chain applications without relubrication at speeds of up to 3 m/s. They can easily dismantle and be used in corrosive environments. Using the same range of attachments as iwis' standard conveyor chains, the Megalife chains are fully compatible with standard products. The Megalife I series also includes transfer chain, accumulation chain, and grip chain variants.
megalife chain
1 2 

Item #

Item Name

Model

Chain Size

p - Pitch

Weight

08B-1 MEGALIFE RIV 5M JWIS N/A Jwis Roller Chains - Megalife I N/A 08B-1 N/A 08 N/A 12.70 mm N/A 3.44 kg
08B-1 (L85ML) MEGALIFE SCCL JWIS N/A Spring Clip Connecting Link N/A 08B-1 N/A 08 N/A 12.70 mm N/A 0.01 kg
08B-2(D85) MEGALIFE RIV 5M JWIS N/A Jwis Roller Chains - Megalife I N/A 08B-2 N/A 08 N/A 12.70 mm N/A 6.69 kg
08B-2(D85) MEGALIFE SCCL JWIS N/A Spring Clip Connecting Link N/A 08B-2 N/A 08 N/A 12.70 mm N/A 0.01 kg
10B-1(M106) MEGALIFE2 OFFSET JWIS N/A Offset Link N/A 10B-1 N/A 10 N/A 15.88 mm N/A 0.02 kg
10B-1(M106) MEGALIFE RIV 5M JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 10B-1 N/A 10 N/A 15.88 mm N/A 3.27 kg
12B-1ML M127ML 2P OFFSET LINK MEGALIFE N/A Offset Link N/A 12B-1 N/A 12 N/A 19.05 mm N/A 0.03 kg
12B-1(M127) MEGALIFE RIV 5M JWIS N/A Jwis Roller Chains - Megalife I N/A 12B-1 N/A 12 N/A 19.05 mm N/A 7.67 kg
12B-1(M127) MEGALIFE SCCL JWIS N/A Spring Clip Connecting Link N/A 12B-1 N/A 12 N/A 19.05 mm N/A 0.02 kg
12B-2(D127) MEGALIFE RIV 5M JWIS N/A Jwis Roller Chains - Megalife I N/A 12B-2 N/A 12 N/A 19.05 mm N/A 14.56 kg
12B-2(D127) MEGALIFE SCCL JWIS N/A Spring Clip Connecting Link N/A 12B-2 N/A 12 N/A 19.05 mm N/A 0.07 kg
16B-1(M1611) MEGALIFE RIV 5M JWIS N/A Jwis Roller Chains - Megalife I N/A 16B-1 N/A 16 N/A 25.40 mm N/A 13.06 kg
16B-1(M1611) MEGALIFE CL JWIS N/A Connecting Link N/A 16B-1 N/A 16 N/A 25.40 mm N/A 0.06 kg
40 L85AML 100FT JWIS N/A Jwis Roller Chains - Megalife I N/A 40 L85 N/A 40 N/A 12.70 mm N/A 19.05 kg
40 L85AML 10FT JWIS N/A Jwis Roller Chains - Megalife I N/A 40 L85 N/A 40 N/A 12.70 mm N/A 1.91 kg
40 L85AML SCCL JWIS N/A Spring Clip Connecting Link N/A 40 L85 N/A 40 N/A 12.70 mm N/A 0.09 kg
40 OFFSET LINK JWIS N/A Offset Link N/A 40 N/A 40 N/A 12.70 mm N/A 0.01 kg
50/10B-1 M106ML 10FT JWIS N/A Jwis Roller Chains - Megalife I N/A 50/10B-1 N/A 50 N/A 15.88 mm N/A 3.18 kg
50/10B-1 M106ML 50FT JWIS N/A Jwis Roller Chains - Megalife I N/A 50/10B-1 N/A 50 N/A 15.88 mm N/A 18.14 kg
50/10B-1 M106ML SCCL JWIS N/A Spring Clip Connecting Link N/A 50/10B-1 N/A 50 N/A 15.88 mm N/A 0.18 kg
60ML M128AML 10FT JWIS N/A Jwis Roller Chains - Megalife I N/A 60ML N/A 60 N/A 19.05 mm N/A 4.99 kg
60ML M128AML 50FT JWIS N/A Jwis Roller Chains - Megalife I N/A 60ML N/A 60 N/A 19.05 mm N/A 27.22 kg
60ML M128AML SCCL JWIS N/A Jwis Roller Chains - Megalife I N/A 60ML N/A 60 N/A 19.05 mm N/A 0.34 kg
80ML M1610AML 10FT JWIS N/A Jwis Roller Chains - Megalife I N/A 80ML N/A 80 N/A 25.40 mm N/A 8.16 kg
80ML M1610AML 50FT JWIS N/A Jwis Roller Chains - Megalife I N/A 80ML N/A 80 N/A 25.40 mm N/A 43.09 kg
1 2